??
Catalog navigation
Выбор CAD модели
Доступные продукты: 60
HELP_VARIABLE
Company
HEFA
Description
LN06AG - Nitrogen spring - Universal mounting type
Bill of material
LN06AG-22120B
CNSORDERNO
Serial code
LN06AG
type
Universal mounting type
Material cylinder
STKM11A
Material piston rod
S20C
Surface treatment cylinder
Baking paint (black matte)
Surface treatment piston cylinder
Hard chromium plating
Use gas
N2
Service temperature
-20℃~60℃
Specifications
Maximum length Lmax
mm
Maximum length Lmin
mm
trip
mm
Nitrogen spring reaction (20℃) max length10mm FA (N)
mm
Nitrogen spring reaction (20℃) max length10mm FA (kgf)
mm
Nitrogen spring reaction (20℃) max length(s)mm Fb (N)
Nitrogen spring reaction (20℃) max length(s)mm Fb (kgf)
S
mm
D
mm
d
mm
H
mm
Applicable mounting bracket
total(g)
mm
INFOTEXT
website
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей