??
Catalog navigation
Выбор CAD модели
Доступные продукты: 269
HELP_VARIABLE
Company
HEFA
Description
LN05FW - Rectangular spring - very light load spring · yellow
Bill of material
LN05FW-D25-L30
CNSORDERNO
Serial code
LN05FW
type
Extremely light load type
texture of material
55CrSi
Maximum compression
L x 50%
D
mm
L
mm
L tolerance
d
mm
Spring constant N/mm{kgf/mm}
Pressing length B
mm
usage method 1 million timesF=Lx40% Fmm
usage method 1 million timesF=Lx40% load N{kgf}
usage method 500000 times F=Lx45% Fmm
usage method 500000 times F=Lx45% load N{kgf}
usage method 300000 times F=Lx50% Fmm
usage method 300000 times F=Lx50% load N{kgf}
INFOTEXT
website
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей