??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 103
HELP_VARIABLE
Company
HEFA
Description
LN04GD - Heat resistant compression spring - allowable displacement Lx40%
Bill of material
LN04GD-D10-L25
CNSORDERNO
Series code
LN04GD
TYPE
Heat resistant type
material
SUS631
Permissible displacement
L x 40%
Spring constant tolerance
±10%
Operating temperature
Can be used at high temperatures below 300 ℃
D
mm
L
mm
d
mm
Compression length
mm
F max
permissible loadNmax
spring constantN/mm
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD