??
Catalog navigation
CADモデル選択
選択可能な製品数: 103
HELP_VARIABLE
Company
HEFA
Description
LN04GB - Heat resistant compression spring - allowable displacement Lx60%
Bill of material
LN04GB-D10-L25
CNSORDERNO
Series code
LN04GB
TYPE
Heat resistant type
material
SUS631
Permissible displacement
L x 60%
Spring constant tolerance
±10%
Operating temperature
Can be used at high temperatures below 300 ℃
D
mm
L
mm
d
mm
Compression length
mm
F max
permissible loadNmax
spring constantN/mm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)