??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 64
HELP_VARIABLE
Company
HEFA
Description
LN04FS_FD - Compression spring - internal diameter reference type (standard type)
Bill of material
LN04FS-D16.6-L60
CNSORDERNO
Serial code
type
Internal diameter reference type · standard type
National standard material
Spring steel
Equivalent material
SWPA-A
surface treatment
Blackening
Allowable displacement
Spring tolerance constant
±10%
D
mm
L
mm
Pin diameter
D1
mm
d
mm
Compression length
F max
load Nmax
Spring constant
N/mm
INFOTEXT
website
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés