??
Catalog navigation
CADモデル選択
選択可能な製品数: 115
HELP_VARIABLE
Company
HEFA
Description
LN04CD - Compression spring - Outer diameter reference stainless steel type-Lx40%
Bill of material
LN04CD-D8-L50
CNSORDERNO
Serial code
LN04CD
type
Outer diameter reference stainless steel type
texture of material
SUS304-WPB
surface treatment
Blackening
Allowable displacement
L x 40%
Spring tolerance constant
±10%
D
mm
D tolerance
L
mm
L tolerance
d
mm
Compression length
F max
mm
load N{kgf}max
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)