??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 182
HELP_VARIABLE
Company
HEFA
Description
LN04BA - Compression spring - Outer diameter reference type-Lx45%
Bill of material
LN04BA-D12-L65
CNSORDERNO
Serial code
LN04BA
type
Outer diameter reference type
texture of material
SWPA
surface treatment
Blackening
Allowable displacement
L x 45%
Spring tolerance constant
±10%
D
mm
D tolerance
L
mm
L tolerance
d
mm
Compression length
F max
mm
load N{kgf}max
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen