??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
LMUW-N, LMUW, LMUWF, LMUWR, LMUWM, LMUWM-N, LMUWMF, SLMUW, SLMUWS - Linear Bushings - Double Type
Bill of material
LMUW-N12
Part No.
Seals
Material of Outer Cylinder
Hardness of Outer Cylinder
58HRC~
Surface Treatment of Outer Cylinder
Material of Ball
52100 Bearing Steel
Retainer Material
Ambient Operation Temp.
-20~80 °C
Accessories
Seal
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
Greased filled
dr
mm
dr Tolerance
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
mm
B
mm
B Tolerance
mm
W
mm
D1
mm
r
mm
Eccentricity (Max.)
mm
Balls (Rows)
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Mo Allowable Static Moment
Nm
Mass
g
Previews
3D
Dimension
2D
Download CAD models