??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
YTP
Description
LMEKC_LAUU - Flanged linear motion ball
Bill of material
LMEKC8LAUU
Model NO.
NUMBER OF BALL ROWS
WEIGHT
g
INSCRIBED CIRCLE DIAMETER
mm
INSCRIBED CIRCLE DIAMETER
OUTER DIAMETER
mm
OUTER DIAMETER TOLERANCE
LENGTH
mm
LENGTH
I
mm
FLRNGE
mm
FLRNGE
mm
FLRNGE
mm
FLRNGE
mm
HOLE FOR ATTACHMENT
mm
HOLE FOR ATTACHMENT
mm
HOLE FOR ATTACHMENT h
mm
SOUAR- ENESS
ECCEN- TIRICITY
BASIC LOAD RATING C
kgf
BASIC LOAD RATING Co
kgf
Production standards
GBT/16940-2012
Outer coving material
Gcr15
Outer coving hardness
60~64 HRC
Outer coving surface
Electroless Nickel Plating
Ball material
Gcr15
Ball hardness
61~66 HRC
Holder material
Resin
Holder orking temperature
-20~80 °C
Seals skeleton
65Mn
Seals material
Nitrile rubber
Previews
3D
Dimension
2D
Download CAD models