??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LME31_33_LMG31_33 - Linear bearing with flange - single lining / double lining type - reverse counterbore type
Bill of material
LME33-d8
Code
Type
Type
Bushing Material (Gb)
GCr15
Bushing Material (Equivalent)
SUJ2
Bushing Hardness
56HRC~
Bushing Surface Treatment
Electroless Nickel Plating
Ball Material
GCr15
Cage Material
Resin
Seal Washers Material
Nitrile rubber
Operating Ambient Temperature
-15~80 ℃
d
mm
D Tolerance
0/-0.009 mm
D
15 mm
D Tolerance
0/-0.018 mm
L
mm
L tolerance
±0.3 mm
H
32 mm
T
5 mm
d1
3.5 mm
d2
6.0 mm
h
3.1 mm
P.C.D
24 mm
W
25 mm
E
0 mm
F
24 mm
Eccentric
mm
Number of rows of balls
4 mm
Verticality Y
mm
Basic Load Rating C (Dynamic)
N
Basic Load Rating CO (Static)
N
Static Allowable Torque
N/m
Round flange weight
g
Method Flange Weight
g
Opposite Side Flange Type Weight
g
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models