??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
HepcoMotion
Description
LME - Standard Ball Bushing
Bill of material
LME20UU
Order number
LME20UU
Preview
Description
LME Series - European
Type
Dimensions
32
u
mm
Dimensions
45
u
mm
Dimensions
31.5
u
mm
Dimensions
1.60
u
mm
Dimensions
30.3
u
mm
Dimensions
10.0
u
mm
Angle
60
u
°
No. of Ball circuit
5
Basic Load Ratings - dyn. C
860
u
N
Basic Load Ratings - stat. Co
1370
u
N
Working Bore Diameter
20
u
mm
Dimension
87
u
g
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models