??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
YTP
Description
LMCFC_LUU/LMCFC_LAUU - Center Flange Round Flanged Compact Type
Bill of material
LMCFC6LUU
Model NO.
NUMBER OF BALL ROWS
6
WEIGHT
g
INSCRIBED CIRCLE DIAMETER
mm
INSCRIBED CIRCLE DIAMETER
0 -0.01
OUTER DIAMETER
mm
OUTER DIAMETER TOLERANCE
LENGTH
mm
LENGTH
+0.3/-0.3
I
mm
FLRNGE
mm
FLRNGE
mm
FLRNGE
mm
HOLE FOR ATTACHMENT
mm
HOLE FOR ATTACHMENT
mm
HOLE FOR ATTACHMENT h
mm
RRR
mm
SOUAR- ENESS
0.015
ECCEN- TIRICITY
0.015
BASIC LOAD RATING C
kgf
BASIC LOAD RATING Co
kgf
Production standards
GBT/16940-2012
Outer coving material
Gcr15
Outer coving hardness
60~64 HRC
Outer coving surface
-
Ball material
Gcr15
Ball hardness
61~66 HRC
Holder material
Resin
Holder orking temperature
-20~80 °C
Seals skeleton
65Mn
Seals material
Nitrile rubber
Previews
3D
Dimension
2D
Download CAD models