??
Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMC11_13 - Straight Type Linear Bearing ¡¤ Double Liner Type
Bill of material
LMC16-d10
Code
Type
Double Lining Type
Material (Chinese Standard)
GCr15
Materia(Correspond)
SUJ2
Bushing Hardness
56HRC¡«
Surface Treatment
Ball Material
GCr15
Cage Material
Seal Washers Material
Operating Ambient Temperature
Size
mm
D Tolerance
mm
D Size
mm
D Tolerance
mm
L
mm
L tolerance
mm
L1
mm
L1 tolerance
mm
m
mm
D1
mm
r
mm
Eccentricity (Maximum)
mm
Number Of Ball Rows
Basic Load Rating C (Dynamic)
N
Basic Load Rating CO(Static)
N
Static Allowable Torque
N/m
Weight
g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models