??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
LMC 51 - Gland Plate Multigates IP54/55-series
Bill of material
104344B LMC 51
Art.No.
Description
Cutout
FL21 (C-opening)
IP Protection
IP54
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Flammability classification
Properties
Properties
RoHS
N. of cable lead-throughs
51
Suited for cables with connector
Cable diameter (min.)
mm
Cable diameter (max.)
mm
Cable installation range 1 (Ø)
50 x 7 - 13 mm
Cable installation range 2 (Ø)
1 x 15 - 25 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
9.5 mm
Width
222 mm
Length
92 mm
Height
30 mm
Depth 1
30 mm
Depth 2
10 mm
Packaging unit weight
kg
Packing
Packaging Unit
Delivery Unit
Delivery time
Customs Tariff Number
39269097
Previews
3D
Dimension
2D
Download CAD models