??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
LMC 35 - Cable Entry Plate IP54
Bill of material
100241F LMC 35
Art.No.
100241F
Description
LMC 35 LIGHT GREY
Cutout
FL21 (C-opening)
IP Protection
IP54
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Properties
halogen free
Properties
RoHS
N. of cable lead-throughs
35
Cable installation range 1 (Ø)
2 x 6 - 11 mm
Cable installation range 2 (Ø)
14 x 7 - 12 mm
Cable installation range 3 (Ø)
16 x 10 - 14 mm
Cable installation range 4 (Ø)
2 x 12 - 18 mm
Cable installation range 5 (Ø)
1 x 15 - 32 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
9.5 mm
Width
214 mm
Length
82 mm
Height
9 mm
Depth 1
9 mm
Depth 2
8 mm
Weight
171 g
Packaging unit weight
17.5 kg
Packing
Bulk packed
Packaging Unit
100
Delivery Unit
100
Delivery time
on request
Customs Tariff Number
39269097
Previews
3D
Dimension
2D
Download CAD models