??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHELE
Description
LMA60
Bill of material
LMA60-L203-A-D1-C1-P1-S0-0-0
model
LMA
Wide in width
60
Base length
mm
Enter value for BL
Base length
mm
cm
inch
ft
pos
mm
Enter value for POS
pos
mm
cm
inch
ft
Motor style
Number of slides
D1:A slide
feedback
C1:Magnetic grid
Resolving power
P1:1μm
Number of switches
Stroke
60 mm
T
227 mm
A
0 mm
M
1 PC
N
4 PC
Kg
2.20 kg
CNSORDERNO
LMA60-L203-A-D1-C1-P1-S0-0
Previews
3D
2D
Download CAD models