??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
LM5.2 Linearmodul - with linear guides and toothed belt drive
Bill of material
LM5.2.0100NZ296.0.11.0N-NNNNNN
Design
Linear guide
Size
110
Construction
with 2 guiding carriages
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Protection
Drive
Toothed belt drive
Stroke length per revolution
296 mm
Limit switch
Mounting conditions
Reduction
without reduction
Motor mount
without mounting plate
Material protectiv strip
Gear type
ohne Getriebe
Gear mounting
ohne Getriebe
Mounting position of limit switches / connectror box
Connector shell
Lateral support rail
L
770 mm
LM
470 mm
Previews
3D
Dimension
2D
Download CAD models