??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
LM4.2 Linearmodul - with linear guides and toothed belt drive
Bill of material
LM4.2.0100NZ205.0.11.0N-NNNNNN
Design
Linear module with linear rail guide
Size
80
Construction
mit 2 Führungswagen
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Protection
Drive
Toothed belt drive
Stroke length per revolution
205
Limit switch
Mounting conditions
Reduction
ohne Untersetzung
Motor mount
ohne Motoranbau
Material protectiv strip
Gear type
ohne Getriebe
Gear mounting
ohne Getriebe
Mounting position limit switches / connector box
Connector shell
Lateral support rail
L
640 mm
LM
414 mm
Previews
3D
Dimension
2D
Download CAD models