??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
LM4.2 Linearmodul - with linear guides and screw drive
Bill of material
LM4.2.0100BR005.0.01.0N-S7VNNN
Design
Linear module with linear rail guide
Size
80
Construction
Standardausführung mit einem Schlitten
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Protection
mit Abdeckband
Drive
Rolled ball screw
Stroke length per revolution
Limit switch
Mounting conditions
freies Wellenende
Reduction
ohne Untersetzung
Motor mount
ohne Motorenplatte
Material steel strapping
Tolerance class ball screw
52 μm / 300 mm
Preload ball screw
Position limit swiches / connector shell
Connector shell
Lateral linear guide left
L
560 mm
LM
500 mm
Previews
3D
Dimension
2D
Download CAD models