??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
LM3.2 Linearmodul - with linear guides and toothed belt drive
Bill of material
LM3.2.0100NZ155.0.11.0N-NNNNNN
Design
Linear module with linear rail guide
Size
65
Construction
with 2 guiding carriages
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Protection
Drive
Toothed belt drive
Stroke length per revolution
155
Limit switch
Mounting conditions
Reduction
without reduction
Motor mount
without motor mount
Material protectiv strip
Gear type
Without gear
Gear mounting
Without gear
Mounting position limit switches / connector box
Connector shell
Lateral support rail
L
535 mm
LM
345 mm
Previews
3D
Dimension
2D
Download CAD models