??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
LM3.2 Linearmodul - with linear guides and screw drive
Bill of material
LM3.2.0100BR005.0.01.0N-S7VNNN
Design
Linear module with linear rail guide
Size
65
Construction
Standard version with a carriage
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Protection
with steel strapping
Drive
Rolled ball screw
Stroke length per revolution
Limit switch
Mounting conditions
free shaft end
Reduction
without reduction
Motor mount
without mounting plate
Material steel strapping
Tolerance class ball screw
52 μm / 300 mm
Preload ball screw
Position limit swiches / connector shell
Connector shell
Lateral linear guide left
L
460 mm
LM
402 mm
Previews
3D
Dimension
2D
Download CAD models