??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm1901_9r - Bel Power Solutions
Bill of material
LM1901-9R
Part Number
LM1901-9R
Description
AC-DC Rugged Melcher™ Cassettes, Power 48W, Output 48VDC, 1A, Input 85-264VAC, Operating Temperature -40 to 71, Output voltage control input
Power
48 W
Voltage Input
85-264 VAC
Output Voltage
48 VDC
Output Current
1 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models