??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm1601_9rkg - Bel Power Solutions
Bill of material
LM1601-9RKG
Part Number
LM1601-9RKG
Description
AC-DC Rugged Melcher™ Cassettes, Power 48W, Output 24VDC, 2A, Input 85-264VAC, Operating Temperature -40 to 71, Output voltage control input, Coding strip at the connector, RoHS Compliant
Power
48 W
Voltage Input
85-264 VAC
Output Voltage
24 VDC
Output Current
2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models