??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Afag
Description
LM 32 - Linear module LM 32
Bill of material
11001559 Linear module LM 32/200
Order number
Type
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Stroke limiter left
mm
Enter value for EAL
Stroke limiter left
mm
cm
inch
ft
Stroke limiter right
mm
Enter value for EAR
Stroke limiter right
mm
cm
inch
ft
Length A
mm
Length B
mm
Length D
mm
Distance Number E
Length L
mm
Width B1
60.000 mm
Width B2
48.000 mm
Width B3
57.000 mm
Width B4
66.000 mm
Width B5
48.000 mm
Diameter D1
20.000 mm
Diameter D2
9.000 mm
Diameter D3
9.000 mm
Diameter D4
10.500 mm
Diameter D5
6.500 mm
Thread G1
M6x17
Thread G2
M6x12
Thread G3
M6
Thread G4
M5x10
Thread G5 Air connection
G1/8"
Height H1
88.000 mm
Height H2
83.000 mm
Height H3
25.000 mm
Height H4
3.000 mm
Height H5
40.000 mm
Height H6
2.000 mm
Height H7
27.000 mm
Height H8
44.000 mm
Height H9
31.000 mm
Height H10
31.000 mm
Height H11
13.000 mm
Height H12
48.000 mm
Length L1
10.000 mm
Length L2
15.000 mm
Length L3
15.000 mm
Length L4
16.000 mm
Length L5
16.000 mm
Length L6
20.000 mm
Length L7
7.500 mm
Length L8
13.000 mm
Length L9
65.000 mm
Length L10
7.500 mm
Length L11
48.000 mm
Length L12
18.000 mm
Length L13
10.000 mm
Length L14
43.000 mm
Deeply T1
2.100 mm
Deeply T2
10.000 mm
Deeply T3
2.100 mm
Deeply T4
7.000 mm
CTN Huttwil
84798992
CTN Amberg
84799070
CTN Hardt
Weight
kg
Previews
3D
Dimension
2D
Download CAD models