??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Afag
Description
LM 20 - Linear module LM 20
Bill of material
11001646 Linear module LM 20/90
Order number
Type
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Length A
mm
Length B
mm
Length C
mm
Length D
mm
Distance Number E
Length L
mm
Width B1
60.000 mm
Width B2
48.000 mm
Width B3
30.000 mm
Width B4
18.000 mm
Width B5
48.000 mm
Width B6
4.500 mm
Diameter D1
12.000 mm
Diameter D2
9.000 mm
Diameter D3
9.000 mm
Diameter D4
4.000 mm
Diameter D5
9.000 mm
Thread G1
M6
Thread G2
M5
Thread G3
M6
Thread G4
M5x10
Thread G5
M6x13
Thread G6 Air connection
M 5
Height H1
48.000 mm
Height H2
46.000 mm
Height H3
15.500 mm
Height H4
2.000 mm
Height H5
9.500 mm
Height H6
11.500 mm
Height H7
28.000 mm
Height H8
20.000 mm
Length L1
6.000 mm
Length L2
12.000 mm
Length L3
10.000 mm
Length L4
12.500 mm
Length L5
10.500 mm
Length L6
15.000 mm
Length L7
6.000 mm
Length L8
5.000 mm
Length L9
25.000 mm
Length L10
mm
Length L11
48.000 mm
Deeply T1
2.100 mm
Deeply T2
2.100 mm
Deeply T3
3.100 mm
Deeply T4
2.100 mm
Deeply T5
14.000 mm
Deeply T6
14.000 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
kg
Previews
3D
Dimension
2D
Download CAD models