??
Catalog navigation
Выбор CAD модели
Доступные продукты: 20
HELP_VARIABLE
Company
CONTRINEX
Description
LLX-4X50-00X - Photoelectric sensor
Bill of material
LLS-4050-000
Part number
Part reference
Rotation
°
Product range
Standard sensors
Operating principle
Through-beam
Range max.
50000 mm
Operating range
50000 mm
Light source
LED, red 640 nm
Housing size
mm
Housing material
PBTP
Enclosure rating
IP 67
Polarity
Output
Interface
Standard output
Connection
Supply voltage
10...36 VDC V
Polarity + Output
Sensitivity adjustment
3-turn potentiometer
Switching frequency max.
1500 Hz
Temperature range
-5...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Предварительные просмотры
3D
2D
Загрузка CAD-моделей