??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
CONTRINEX
Description
LLX-3030-00X - Photoelectric sensor
Bill of material
LLK-3030-004
Part number
Part reference
Product range
Standard sensors
Operating principle
Through-beam
Range max.
12000 mm
Operating range
12000 mm
Light source
Housing size
mm
Housing material
PBTP (Crastin)
Enclosure rating
IP 67
Polarity
Output
Interface
Standard output
Connection
Supply voltage
10...36 VDC V
Polarity + Output
Sensitivity adjustment
Switching frequency max.
Hz
Temperature range
°C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models