??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CONTRINEX
Description
LLX-1180-00X - Photoelectric sensor
Bill of material
LLS-1180-001
Part number
Part reference
Product range
Standard sensors
Operating principle
Through-beam
Range max.
20000 mm
Operating range
20000 mm
Light source
LED, red 660 nm
Housing size
M18 mm
Housing material
Chrome-plated brass
Enclosure rating
IP 67
Polarity
Output
Interface
Standard output
Connection
Supply voltage
10...36 VDC V
Polarity + Output
Sensitivity adjustment
No
Switching frequency max.
1000 Hz
Temperature range
-25...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models