??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
LILAI Chain
Description
LLU Type vertical roller chain guide - Roller chain guide
Bill of material
LLU08B1
Model
Chain ISO model
EN or ASTM
C type steel Material
Bc
mm
Hm
mm
h2
mm
bm
mm
hm2
mm
Material
thickness 1.5mm SUS304 stainless steel+UPE
Remark
2 m/PC, large quantity and customizable length
Previews
3D
2D
Download CAD models