??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CONTRINEX
Description
LLR-M18MA-NM - Photoelectric sensor
Bill of material
LLR-M18MA-NMS-400
Part number
Part reference
Product range
Standard sensors
Operating principle
Through-beam
Range max.
0 … 25,000 mm
Operating range
0 … 30,000 mm
Light source
LED, red 630 nm
Housing size
M18 mm
Housing material
Stainless-steel V2A
Enclosure rating
IP 67
Polarity
Output
Interface
IO-Link
Connection
M12 4-pin
Supply voltage
10...30 VDC V
Polarity + Output
Sensitivity adjustment
7,000 … 30,000 mm, IO-Link
Switching frequency max.
500 Hz
Temperature range
-25...+65 °C
Weight
14.0 g
Custom tariff number
8536.5040
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models