??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
CONTRINEX
Description
LLR-M05MA-NM - Photoelectric sensor
Bill of material
LLR-M05MA-NMV-302
Part number
Part reference
Product range
Cylindrical subminiature
Operating principle
Through-beam
Range max.
0...600 mm
Operating range
0...500 mm
Light source
Red
Housing size
M5 mm
Housing material
Stainless steel V2A
Enclosure rating
IP 67
Polarity
Output
Interface
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensing range typ. Max.
0...600 mm
Sensitivity adjustment
Switching frequency max.
1000 Hz
Temperature range
-25...+65 °C
Weight
g
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models