??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
CONTRINEX
Description
LLR-C23PA-NM - Photoelectric sensor
Bill of material
LLR-C23PA-NMK-10B
Part number
Part reference
Product range
Standard sensors
Operating principle
Through-beam
Range max.
0...30000 mm
Operating range
0...25000 mm
Light source
LED, red 630 nm
Housing size
20 x 30 (C23) mm
Housing material
ABS
Enclosure rating
IP 67
Polarity
Output
Interface
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensing range typ. Max.
0...30000 mm
Sensitivity adjustment
Switching frequency max.
1000 Hz
Temperature range
-25...+65 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models