??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LLR-C12PA-NM - Photoelectric sensor
Bill of material
LRR-C12PA-NMV-304
Part number
Part reference
Product range
Cubic subminiature
Operating principle
Reflex
Range max.
20...3000 mm
Light source
Pinpoint LED, red 640 nm
Housing size
13 x 21 (C12) mm
Housing material
ABS
Enclosure rating
IP 67
Polarity
Output
Dark-on
Interface
Standard output
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensitivity adjustment
No
Temperature range
-20...+50 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models