??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LKPS passive pneumatic clamping with spring-loaded energy storage - opening with pressure
Bill of material
LKPS2014DS2-A
item number clamping element
Bestellnummer Distanzplatte
availability
standard
data sheet
PDF data sheet
installation instructions
PDF installation instructions
description
PDF description
rail manufacturer
"VARNAME""
type of Rail
"VARNAME""
size
type of Carriage
fixing power
N
min. Betriebsdruck
5.5 bar
max. operating pressure
6.5 bar
installation way
Clamping width
mm
height (guide rail manufacturer)
mm
fastening surface/rail base
mm
Dicke Distanzplatte
mm
width
mm
fastening screw offset
mm
air filter
mm
length LKPS
mm
max. length
mm
position of mounting holes
mm
fastening screw offset
mm
Luftanschluss oben LKPS Position
mm
clearance
mm
casing height
mm
fastening screw thread
air connection / air filter
Lüftanschluss / Anspiegelung O-Ring
depth of the fastening screw thread
mm
Initiatornut Position LKPS
mm
Initiatornut Position LKPS
mm
Initiatornut Tiefe LKPS
mm
Sitztiefe Schraube Groesse 15 LKP und LKPS
air connection / air filter
mm
air connection LKPS/ air filter LKP
mm
air filter LKPS / air connection LKP
mm
Luftanschluss vorne LKP
mm
Ø airfilter
mm
Luftanschluss vorne LKP
mm
mm
6 mm
mm
4 mm
mm
6.0 mm
mm
1.0 mm
mm
4.0 mm
mm
0.5 mm
mm
38.0 mm
mm
10.0 mm
mm
20.0 mm
mm
0.1 mm
Previews
3D
Dimension
2D
Download CAD models