??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lkp5660_9ertg - Bel Power Solutions
Bill of material
LKP5660-9ERTG
Part Number
LKP5660-9ERTG
Description
AC-DC Rugged Melcher™ Cassettes, Power 250W, Output 24/24VDC, 5.2/5.2A, Input 187-255VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, Current share control , RoHS Compliant
Power
250 W
Voltage Input
187-255 VAC
Output Voltage
24/24 VDC
Output Current
5.2/5.2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models