??
Catalog navigation
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LKP active pneumatic clamping - closed with pressure
Bill of material
LKP3502BS2-A
item number clamping element
Bestellnummer Distanzplatte
availability
standard
data sheet
PDF data sheet
installation instructions
PDF installation instructions
description
PDF description
rail manufacturer
"VARNAME""
type of Rail
"VARNAME""
size
type of Carriage
Schienenabdeckband einsetzbar
fixing power
N
operating pressure
6.0 bar
max. operating pressure
6.5 bar
installation way
Clamping width
mm
height (guide rail manufacturer)
mm
fastening surface/rail base
mm
Dicke Distanzplatte
mm
width
mm
fastening screw offset
mm
Luftanschluss vorne LKP
length LKP
mm
max. length
mm
position of mounting holes
mm
fastening screw offset
mm
clearance
mm
casing height
mm
Luftanschluss vorne LKP
mm
fastening screw thread
depth of the fastening screw thread
mm
air connection / air filter
air connection / air filter
mm
air connection LKPS/ air filter LKP
mm
air filter LKPS / air connection LKP
mm
Initiatornut Position LKPS
mm
Initiatornut Position LKPS
mm
Initiatornut Tiefe LKPS
mm
Sitztiefe Schraube Groesse 15 LKP und LKPS
Luftanschluss oben LKPS Position
mm
mm
6.000 mm
mm
4.000 mm
mm
6.000 mm
mm
1.000 mm
mm
4.000 mm
mm
0.500 mm
mm
38.000 mm
mm
10.000 mm
mm
20.000 mm
mm
0.100 mm
Previews
3D
Dimension
2D
Download CAD models