??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LKE01 - Digital position display, standard axis type, LCD display
Bill of material
LKE01
Code
LKE01
Types of
Standard shaft type
number of digits
6 digits
turn around
Turn left/turn right
Cover material
nylon
cover color
black
Backplane material
nylon
Casing material
1215
casing surface treatment
blackened
appendix
Set screw (stainless steel)
appendix
Cushion (Black) (Polyethylene Foam)
Optional processing
Applicable shaft*
≤φ20f7
pitch
0.001~99.999 mm
Display range
-9999.9~99999.9(6-digit LCD, about 8mm high)
spinning speed
≤300rpm/min(100%ED)
Battery
1 section ER14505 (about 4 years service life)
weight
≈500 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models