??
Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LKD01_12 - Large digital position display ????¡§???¡§? Vertical axis type
Bill of material
LKD02-1
Code
TYPE
Vertical axis
Number of digits
5 digits
turn around
Cover material
nylon
Cover color
Backboard material
Polyphenylene ether
Casing material
1215
Surface treatment
Black
annex
Set screw (black) (SCM435)
annex
Cushion (black) (polyethylene foam)
Spindle pitch
1 turn to display 5 digits
0001.0
Maximum speed
300 rpm
weight
98
Optional processing
d
website
Website connection
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей