??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
LKCRF-Series
Bill of material
HellermannTyton 151-00102
Identification
Manufacturer Type Description
LKCRF1
Short Description
Material
Polyamide 6.6 (PA66)
Colour
Fixing hole Ø FH
6.5 mm
Length L
24.0 mm
Panel thickness max.
3.40 mm
Number of content units per order unit
1
Minimum order quantity
Height H
4.0 mm
Width (W)
12.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
4.8 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models