??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LKC01_12 - Large Digital Position Display ¡¤ Standard Type
Bill of material
LKC02-1
Code
TYPE
Standard Shaft Type
Number Of Digits
5 Stations
Turn Around
Cover Material
Nylon
Cover Color
Backboard Material
Polyphenylene Ether
Casing Material
1215
Surface Treatment
Black Oxide
Accessories
Set Screw (Black) (SCM435)
Accessories
Buffer Pad ( Black ) ( Polyethylene Foam )
Spindle Pitch
One Turn To Display Five Digits
0001.0
Maximum Speed
300
Weight
98
Optional processing
d
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models