??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
LKBK, LKBM - Links - Bent Type
Bill of material
LKBK12-L40-S30-Q90-H3-HA3-T5
Part No.
Material
1018 Carbon Steel
Surface Treatment
P
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q 1 degree Increment (degrees)
Hole 1 Type Selection
Hole 1 Diameter Selection
mm
R Hole 1
3.0 mm
Hole 2 Type Selection
Hole 2 Diameter Selection
mm
R Hole 2
3.0 mm
T Selection
mm
R1
mm
Previews
3D
Dimension
2D
Download CAD models