??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk5540_9er - Bel Power Solutions
Bill of material
LK5540-9ER
Part Number
LK5540-9ER
Description
AC-DC Rugged Melcher™ Cassettes, Power 150W, Output 15/15VDC, 5/5A, Input 85-264VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input
Power
150 W
Voltage Input
85-264 VAC
Output Voltage
15/15 VDC
Output Current
5.svi A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models