??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk2740_7r - Bel Power Solutions
Bill of material
LK2740-7R
Part Number
LK2740-7R
Description
AC-DC Rugged Melcher™ Cassettes, Power 128W, Output 25.68/25.68VDC, 2.5/2.5A, Input 100-240VAC, Operating Temperature -25 to 71, Output voltage control input
Power
128 W
Voltage Input
100-240 VAC
Output Voltage
25.68/25.68 VDC
Output Current
2.5/2.5 A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Pobierz modele CAD