??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk1601_9erg - Bel Power Solutions
Bill of material
LK1601-9ERG
Part Number
LK1601-9ERG
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 24VDC, 6A, Input 100-240VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, RoHS Compliant
Power
144 W
Voltage Input
100-240 VAC
Output Voltage
24 VDC
Output Current
6 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models