??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk1601_9er - Bel Power Solutions
Bill of material
LK1601-9ER
Part Number
LK1601-9ER
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 24VDC, 6A, Input 100-240VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input
Power
144 W
Voltage Input
100-240 VAC
Output Voltage
24 VDC
Output Current
6 A
Operating Temperature
-40 to 71 °C
미리보기
3D
2D
CAD모델 다운로드