??
Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJX01_12 - Small Digital Position Indicator, Vertical Axis Type
Bill of material
LJX03-6
Code
TYPE
Vertical Axis Type
Number Of Digits
4 Stations
Turn Around
Cover Material
Nylon
Cover Color
Backboard Material
Polyphenylene Ether
Casing Material
Surface Treatment
Black Oxide
Accessories
Set Screw (Black) (SCM435)
Accessories
Buffer Pad ( Black ) ( Polyethylene Foam )
Spindle Pitch
One Turn To Display Four Digits
Maximum Speed
Weight
48
Change the inside diameter of the collar on which the monitor is installed.
d
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models