??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJS01 - Nuts for miniature sliding screws (single piece)/Four-hole opposite flange type
Bill of material
LJS01-D4-1
Type
LJS01
Sales Mode
Single Piece ( Nut )
Type
Four Hole Opposite Side Flange Type
Thread direction
Right hand
Material
Special Resin
D
mm
Lead
mm
Head Count
1
D1
10 mm
L1
11.5 mm
H
23 mm
T
3.5 mm
W
15 mm
K
2.9 mm
P.C.D
15 mm
Allowable Axial Load N(Reference)
50
Allowable Rotational Speed rpm (Reference)
2500
Tightening torque
180
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models