??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJR71_74 - 30 degree lead screw nut
Bill of material
LJR72-d10
Code
TYPE
Square
TYPE
Widened Type
Matching Form
Thread rotation
Material
d
mm
Pitch P
2 mm
h
10 mm
W
31 mm
H
20 mm
L
24 mm
L1
16 mm
W1
20 mm
W2
8 mm
C
4 mm
M
4 mm
V
10 mm
Dynamic Allowable Thrust
2.50 KN
Weight
85 g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models