??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJR11_26 - Reinforced nut for 30 degree trapezoidal screw rod/Flange type
Bill of material
LJR16-d8
Code
type
Flange type
type
Form of cooperation
Universal type
Thread rotation direction
material
colour
d
mm
P
1.5 mm
D
20 mm
L1
20 mm
D1
36 mm
T
8 mm
P.C.D
28 mm
K
4 mm
Dynamic allowable thrust
0.3695 KN
weight
g
Website link
Website link
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés