??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJP80_91 - 30 degree lead screw nut
Bill of material
LJP85-d14
Code
TYPE
Flange Type
TYPE
Matching Form
Thread rotation
Right-handed
Material
Brass
d
mm
Pitch
3 mm
D
22 mm
L1
30 mm
D1
45 mm
T
5 mm
S
5 mm
P.C.D
mm
K
Dynamic Allowable Thrust
4.88 KN
Weight
g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models